Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3020040

Expand Table
ES
1/5
Tipo de casquillo
BT
Código
CODE
Agujero (ISO E8)
D [mm]
Par transmisible
TT [Nm]
Tornillos
SC
Par apriete tornillo
STT [Nm]
D1 [mm]
Tipo
TYPE
S [mm]
Peso
W [kg]
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
2517
2517050
50
1310
1/2”x1”
48.0
85.5
1
44.5
1.06
2517
2517055
55
1310
1/2”x1”
48.0
85.5
1
44.5
1.06
2517
2517060
60
1310
1/2”x1”
48.0
85.5
1
44.5
1.06
2517
2517065
65
1310
1/2”x1”
48.0
85.5
1
44.5
1.06
3020
3020025
25
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020028
28
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020030
30
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020032
32
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020035
35
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020038
38
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020040
40
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020042
42
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020045
45
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020048
48
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020050
50
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020055
55
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020060
60
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020065
65
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
3020
3020070
70
2710
5/8”x1”1/4
90.0
108.0
1
50.8
2.50
Show compressed display (246 products)
ShorttextCasquillos cónicos taper (Taladros standard de acopio serie métrica)
Últimos cambios11.11.2022 10:57:44
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Type Code3020040
CNSPHYPROP Physical Properties